Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$68.99 $85.99 19% off

choose type:


Add to Cart

Ending In:

Description

Studies suggest that a weighted blanket engineered to be around 10% of your body weight can help promote better sleep. Utilizing glass beads sewn into small compartments, this Puro weighted blanket helps ground your body when you're asleep by pushing it downwards, producing a deeply calming effect, as well as deep pressure touch (DPT), a type of therapy that uses firm, hands-on pressure to reduce chronic stress and high levels of anxiety.

  • Fall asleep faster, sleep longer & wake feeling more refreshed
  • Minimize movement & noise while you're resting
  • Simulate deep pressure touch to reduce chronic stress & high levels of anxiety

Specs

  • Color: light gray
  • Size: small (41" x 60")
  • Weight: 7 lb
  • Shell: 100% cotton
  • Filling: 100% polyester
  • To clean: spot clean only
  • hypoallergenic, non-toxic and odorless glass beads

Includes

  • Puro Down Light Gray Blanket (41" x 60" /7 Lb)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 31 - Sep 3

Terms

  • All sales final.