Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$749 $1,199.00 37% off
by Apple
Add to Cart
Add to Cart ($749)
Add 3 Year Warranty - $79.99
Add 2 Year Warranty - $59.99

Ending In:

Description

You don't need to fork out a ton of cash just to get your hands on some powerful Apple gear. Engineered with 128GB of PCIe-based flash storage, 4GB of RAM, and an Intel Core i5 processor, this certified refurbished MacBook Air has what it takes to get you online, crushing your to-do's, and binging on your favorite content. 2.7 GHz of Turbo Boost speed delivers next-level performance on OS X Mavericks, and thanks to its ultra-slim design, you can take this sleek laptop wherever you go.

  • 13.3" display: View your content in 1440 x 900 resolution & w/ fine detail
  • 4th Gen Intel Core i5-4260U mobile processor: Tap into maximum high-efficiency power to go
  • Intel Turbo Boost Technology: Get dynamic extra power when you need it
  • 4GB system memory: Smoothly run multiple applications & browser tabs all at once
  • 128GB solid state drive: Enjoy faster start-up times & data access w/ reduced heat production and power draw on the battery
  • Intel HD Graphics 5000: Quickly render high-quality images & smoothly stream videos w/ frugal power consumption
  • Model year: early 2014

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This item comes with a "Good" condition rating. It may have some signs of use, including scuffs or nicks. Overall good cosmetic condition.

What Does “Refurbished” Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Dimensions: 12.8"H x 0.7"L x 8.9"W
  • Weight: 2.96 lb
  • Model number: MD760LL/B
  • Storage: 128 GB SSD
  • 13.3" display with 1440 x 900 resolution
  • 4th Gen Intel Core i5-4260U mobile processor
  • Intel Turbo Boost Technology
  • 4GB system memory
  • Intel HD Graphics 5000
  • Lithium-polymer battery
  • Thunderbolt port
  • Built-in media reader
  • Supports SDXC memory card formats
  • Backlit keyboard
  • Touchpad with scroll and multitouch capability
  • Headphone output
  • Operating System: MacOS X 10.9.2 (upgradable to Current Mac OS)
  • Note: This laptop does not include a built-in DVD/CD drive.

Compatibility

  • MacOS X 10.9.2 or later

Includes

  • Apple MacBook Air 13" 128GB SSD (Certified Refurbished)
  • Non-OEM charger
  • Condition: good

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 25 - Sep 30

Terms

  • Aftermarket 90-day parts and labor warranty from third party
  • 30-day refund policy