Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$149.99 $345.00 56% off
by Apple
Add to Cart
Add to Cart ($149.99)
Add 1 Year Warranty - $21.99
Add 2 Year Warranty - $28.99

Ending In:

Ships from vendor within 2 days

Description

Thinner and lighter than its predecessor, the Apple iPad 2 makes working, browsing, and gaming on the go even easier. This refurbished iPad 2 comes with a dual-core A5 chip to help you breeze through your to-dos while lasting for up to 10 hours on a single charge. Plus, you can make FaceTime video calls, record HD video, and even tweak your photos in Photo Booth with front and back cameras. This refurbished iPad 2 gives you the great Apple qualities for only a fraction of what you'd pay buying new.

  • 9.7-inch Multi-Touch display: View your favorite content in stunning detail & a larger screen
  • Video recording: Capture HD (720p) content at up to 30 frames per second w/ audio
  • Dual-core A5 chip: Get more tasks done faster w/ an impressively powerful chip
  • 8-hour battery life: Browse, stream, or game for a longer time period
  • Model year: 2011
Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product is listed with a grade “A” rating. It may have very minimal amounts of scuffing on the case.

What Does "Refurbished" Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Color: black
  • Product dimensions: 0.3"H x 9.5"L x 7.3"W
  • Display size: 9.7"
  • Screen resolution: 1024 x 768
  • Processor: 1 GHz Apple A5
  • RAM: 0.512 GB DDR2
  • Storage: 16GB HDD
  • Graphics Coprocessor: PowerVR SGX543MP2
  • Chipset brand: Imagination Technologies
  • Battery life: up to 8 hours
  • Wi-Fi connectivity
  • Operating system: iOS 7
  • Model number: MC769LL/A

Includes

  • Apple iPad 2 9.7" 16 GB Wi-Fi Black (Certified Refurbished Grade A)
  • Wall charger
  • Lightning cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 24 - Sep 27

Terms

  • 90-day warranty from third-party included
  • Refund Policy within 30 days for functionality