Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$169.99 $378.00 55% off
by Apple
Add to Cart
Add to Cart ($169.99)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Ships from vendor within 2 days

Description

Play your favorite apps and surf the web on this pre-owned Apple iPad 3. The 9.7-inch Retina display lets you view crystal-clear images, and the 5-megapixel iSight camera takes lifelike pictures and 1080p videos. The 16GB storage space of this Apple iPad 3 provides plenty of room for app downloads and personal files. Open multiple apps without the lag, thanks to its 1 GHz A5X processor. Since this product is refurbished, you'll be getting your hands on quality Apple hardware for a fraction of what you'd pay buying new.

  • 2048 x 1536 pixel resolution: Stream videos & play games in gorgeous detail
  • 9.7" Retina display: Enjoy your favorite content on a stunning Retina display
  • 5.0 Megapixel iSight camera: Take breathtaking photos wherever you go
  • Siri functionality: Expand your iPad's potential w/ voice commands
  • Model year: 2012
Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product is listed with a grade “A” rating. It may have very minimal amounts of scuffing on the case.

What Does "Refurbished" Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Color: white
  • Product dimensions: 0.3"H x 9.5"L x 7.3"W
  • Display size: 9.7"
  • Screen: IPS LCD display at (274 ppi)
  • Front camera: 0.3 MP with VGA-quality photos & video
  • Back camera: 5.0 Megapixel iSight camera with 1080p video capture at 30 FPS
  • Wi-Fi: 802.11 b/g/n, Wi-Fi hotspot
  • Bluetooth: v4.0 with A2DP LE
  • GPS: A-GPS support and GLONASS
  • Display aspect ratio: 4:3
  • GPU: PowerVR SGX543MP4
  • Memory: 1 GB LPDDR2 RAM
  • Hard drive: 16GB
  • CPU: 1 GHz A5X
  • Battery: 3.7 V 43 W*h
  • Sound: Mono speaker: 3.5 mm stereo audio jack
  • Siri: voice command feature for touch-free control
  • Other Features: Facetime, flashlight, Kindle, Skype, App Store, Game Center, iTunes
  • Standby: up to 10 days
  • Average battery life: 10 hours
  • iOS 5.1 or Higher (Max. iOS 9)
  • Wi-Fi only
  • Model number: MD328LL/A

Includes

  • Apple iPad 3 9.7" 16GB Wi-Fi White (Certified Refurbished Grade A)
  • Wall charger
  • Lightning cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 26 - Sep 29

Terms

  • 90-day warranty from third-party included
  • Refund Policy within 30 days for functionality