Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$199 $499.00 60% off
by Apple
Add to Cart
Add to Cart ($199)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Description

Stay connected and entertained for hours on end with this certified refurbished iPad 3. Featuring a stunning 9.7" Retina display, this sleek tablet lets you game, browse, and binge on your favorite content with amazing clarity. The dual-core A5X chip carries more power than previous models, and this iPad 3 comes packs a rear and front-facing camera so you can FaceTime with friends, snap selfies, and take breathtaking photos wherever you are.

  • 64 GB storage capacity: Enjoy plenty of space for storing your favorite apps, games, files & media
  • 9.7" Retina display: Surf, game & watch your favorite videos in stunning clarity
  • Dual-core processor: Enjoy responsive performance, smooth-streaming video & fast access to the Web
  • 5MP rear camera and 0.3MP front camera: snap breathtaking photos w/ video stabilizer, tap to focus, face detection & more smart features
  • Model year: early 2012

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This item has been tested to work and function properly but will come with an " Acceptable" grade (scratches, dents, engraved/removed engraving, no cracked screens). Comes fully functional.

What Does “Refurbished” Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Dimensions: 9.5"H x 0.4"L x 7.3"W
  • Weight: 1.44 lb
  • Capacity: 64 GB
  • Color: black
  • Model Number: MC707LL/A
  • Dual-core A5X chip
  • 1GHz
  • 2048 x 1536 pixel resolution
  • 802.11a/b/g/n WiFi
  • 9.7" Retina display
  • Operatiing system: iOS 5 (Max. iOS 9)
  • Mobile connection: WiFi only
  • 5MP rear camera and 0.3MP front camera
  • Camera features: video stabilizer, tap to focus, photo and video geotagging, face detection in still images, and autofocus

Compatibility

  • iOS 5 (Max. iOS 9)

Includes

  • Apple iPad 3 9.7" 64GB WiFi Black (Certified Refurbished)
  • Non-OEM charger
  • Condition: acceptable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 25 - Sep 30

Terms

  • Aftermarket 90-day parts and labor warranty from third party
  • 30-day refund policy