Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$199 $447.00 55% off
by Apple
Add to Cart
Add to Cart ($199)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Ships from vendor within 2 days

Description

With a lightning-fast processor, gorgeous retina display, and impressive battery life, this refurbished Apple iPad 4 is your go-to solution for working on the go, binge-watching your favorite shows, and doing virtually anything else you could on a computer, minus the bulk. With Wi-Fi connectivity and 16GB of storage, you can surf the web, download your favorite content, and enjoy it all on a spacious 9.7" screen. With this refurbished Apple iPad 4, you won't have to pay full price to get your hands on quality Apple gear.

  • 16GB storage: Surf the web, download your favorite content & easily save multimedia files
  • 9.7" Retina display: Watch your favorite videos in a spacious screen
  • Wi-Fi connectivity: Connect to a Wi-Fi hotspot anywhere & surf the web
  • 5MP Omnivision iSight rear camera: Capture clear photos & record crisp videos
  • Siri virtual assistant: Use voice commands for a touch-free control
  • Model year: 2012

Refurbished Rating

This product is listed with a grade "B" rating. It may have light scuffing on the bevel/case or light scratches/dents on the body.

What Does "Refurbished" Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Color: black
  • Product dimensions: 0.3"H x 9.5"L x 7.3"W
  • iOS 6 or higher (upgradable to iOS 10)
  • Storage: 16GB
  • Screen: 9.7" Retina display; full capacitive multi-touch screen w/ IPS LCD display; 2048x1536 resolution
  • Front camera: 1.2MP camera, 720p video recording, f/2.2 aperture, exposure control, face detection & auto HDR
  • Rear camera: 5.0MP OmniVision Technologies OV5650, iSight w/ five-element lens, hybrid IR filter, video stabilization, face detection, f/2.4 aperture
  • Wi-Fi: 802.11 b/g/n, Wi-Fi hotspot
  • Bluetooth: v4.0 w/ A2DP LE
  • GPS: A-GPS support & GLONASS
  • Display aspect ratio: 4:3
  • Data inputs: multi-touch touchscreen display, triple microphone, Apple M8 motion coprocessor & digital compass
  • GPU: PowerVR SGX554MP4 (quad-core)
  • Memory: 1GB LPDDR2 RAM
  • CPU: 1.4 GHz dual-core Apple Swift
  • Battery: 3.7 V 42.5 W*h (153)
  • Sound: mono speaker; 3.5 mm stereo audio jack
  • Weight: 1.44lbs
  • Siri: voice command features for touch-free control
  • Other features: FaceTime, flashlight, Kindle, Skype, App Store, Game Center & iTunes
  • Standby: up to 10 days
  • Model number: MD510LL/A

Includes

  • Apple iPad 4 9.7" 16 GB Wi-Fi Black (Certified Refurbished Grade B)
  • Wall charger
  • Lightning cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 24 - Sep 27

Terms

  • 90 day warranty from third party included
  • 30 day return policy