Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$239 $534.00 55% off
by Apple
Add to Cart
Add to Cart ($239)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Ships from vendor within 2 days

Description

Achieve more from your tablet with this Apple iPad Air! Its iOS operating system ensures the smooth functioning of your work apps, and its 1GB of RAM supports intense multitasking. Files and videos are easy to view on its 9.7-inch screen, while the 10 hours of battery life on this Apple iPad Air help you keep up with your workday. This refurbished Apple iPad Air 1 delivers you the high-tech features of a quality Apple device for only a fraction of what you'd pay buying new.

  • 9.7" Retina Display: Binge-watch, game & surf on a sharp Retina display
  • 8.0MP Back Camera: Take stunning photos w/ a Five Element Lens, Hybrid IR filter, video stabilization, face detection & HDR capabilities
  • Bluetooth 4.0: Seamlessly connect & use your favorite wireless devices
  • Siri functionality: Expand your iPad's capabilities w/ voice commands
  • Model Year: 2013
Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product is listed with a grade “B” rating. It may have light scuffing on the bevel/case or light scratches/dents on the body.

What does "Refurbished" Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Color: space grey
  • Screen: Retina Display; IPS Display (264 ppi)
  • Front camera: 1.2 MP 720p HD, f/2.2 aperture
  • Rear camera: 8.0 Megapxiels AF, iSight with Five Element Lens, Hybrid IR filter, video stabilisation, face detection, HDR, and f/2.4 aperture
  • Wi-Fi: 802.11 b/g/n, Wi-Fi hotspot
  • Bluetooth: v4.0 with A2DP LE
  • GPS: A-GPS support and GLONASS
  • Display aspect ratio: 4:3
  • GPU: PowerVR GX6430
  • Memory: 1 GB LPDDR3 RAM
  • CPU: 1.4GHz Dual-core Apple Cyclone
  • Battery: 3.73 V 32.9 W*h
  • Sound: mono speaker, 3.5 mm stereo audio jack
  • Weight and dimensions: 469 g 9.4"W x 6.67"H x 0.30"D
  • Siri
  • Other features: Facetime, flashlight, Kindle, Skype, App Store, Game Center, and iTunes
  • Standby: up to 10 Days
  • iOS 7 or later (Upgradable to current iOS)
  • Wi-Fi only
  • Model number: MD785LL/A

Includes

  • Apple iPad Air 1 9.7" 16GB Wi-Fi (Certified Refurbished Grade B)
  • Wall charger
  • Lightning cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 26 - Sep 29

Terms

  • 90-day warranty from third party included
  • 30-day return policy