Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$269.99 $612.00 55% off
Add to Cart
Add to Cart ($269.99)
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Ending In:

Ships from vendor within 2 days

Description

Beautifully thin and impressively powerful, Apple's iPad Air is perfect for surfing the web, watching videos, and doing just about anything else you could on a computer, with significantly less bulk. This certified refurbished tablet lets you connect to WiFi and download your favorite apps, shows, games, and more with 32GB of local storage. You can binge-watch, read, and work on the fly using its spacious 9.7" retina display, and snap stunning photos and video with enhanced front and rear cameras. With this refurbished iPad Air 1, you'll get the high tech features of a quality Apple device for only a fraction of a brand new tablet's cost.

  • WiFi connectivity: Surf the web & enjoy your favorite content on the go
  • 32GB of storage: Download important files, movies, apps & games
  • 9.7" retina display: Enjoy your favorite shows & movies on a gorgeous screen
  • 12MP rear camera: Capture better photos & video w/ HDR and face detection technology
  • Siri functionality: Get more done with a virtual assistant that responds to your voice
  • App Store access: Expand your device's potential w/ a massive app marketplace
  • Model year: 2013
Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product is listed with a grade “A” rating. It may show a few to zero signs of scuffing on the case.

What does "Refurbished" Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Color: space grey
  • Screen: Retina display; IPS display (264 ppi)
  • 2048 x 1536-resolution
  • Front camera: 1.2 MP 720p HD, f/2.2 aperture
  • Rear camera: 8.0 Megapixels AF, iSight with Five Element Lens, Hybrid IR filter, video stabilization, face detection, HDR, f/2.4 aperture
  • Wi-Fi: 802.11 b/g/n, Wi-Fi hotspot
  • Bluetooth: v4.0 with A2DP LE
  • GPS: A-GPS support and GLONASS
  • Display aspect ratio: 4:3
  • GPU: PowerVR GX6430
  • Memory: 1 GB LPDDR3 RAM
  • iOS 7.0.3 or later (upgradable to latest)
  • Storage: 32GB
  • CPU: 1.4GHz Dual-core Apple Cyclone
  • Battery: 3.73 V 32.9 W*h
  • Sound: Mono speaker: 3.5 mm stereo audio jack
  • Weight: 16.5 oz
  • Dimensions: 9.4"W x 6.67"H x 0.30"D
  • Siri: voice command feature for touch-free control
  • Other features: FaceTime, flashlight, Kindle, Skype, App Store, Game Center, and iTunes
  • Standby: up to 10 days
  • Model number: MD786LL/A

Includes

  • Apple iPad Air 1 9.7" 32GB Wi-Fi Space Grey (Certified Refurbished)
  • Wall charger
  • Lightning cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 24 - Sep 27

Terms

  • 90-day warranty from third party included
  • 30-day return policy