Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$379 $599.00 36% off
by Apple
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Description

The iPad Mini might be compact, but it still packs a punch. Engineered with an A7 processor, 1 GB of RAM, and 128 GB of storage, this certified refurbished tablet totes enough power to keep you browsing, gaming, and more on the move. A 7.9-inch Retina display delivers excellent contrast and true-to-life color, and its dual cameras let you snap stunning photos wherever you go.

  • 7.9" Retina display: View your content w/ amazing contrast & true-to-life color
  • 5MP rear camera & 1.2MP front camera: Snap gorgeous photos on the move
  • 128 GB internal storage: Store your software, apps, music, movies, photos & more
  • Model year: late 2014

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product comes with a "good" condition rating. It may have some signs of use including scuffs or nick, overall good cosmetic condition.

What Does “Refurbished” Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Dimensions: 7.9"H x 0.3"L x 7.9"W
  • Weight: 0.73 lb
  • Color: space gray
  • 1.27GHz
  • Retina display
  • 2048 x 1536 pixel resolution
  • 7.9" screen display
  • Model number: MGP32LL/A
  • Operating system: iOS 8 (upgradable to current iOS)
  • CPU: A7
  • Mobile connection: WiFi only

Compatibility

  • iOS 8 (upgradeable to current iOS)

Includes

  • Apple iPad Mini 3 7.9" 128GB WiFi Space Gray (Certified Refurbished)
  • Non-OEM charger
  • Condition: good

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 24 - Aug 29

Terms

  • Aftermarket 90-day parts and labor warranty from third party
  • 30-day refund policy