Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$219 $498.00 56% off
Add to Cart
Add to Cart ($219)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Ships from vendor within 2 days

Description

Stay connected to the world with this GSM unlocked Apple iPhone 6. Its shatterproof glass resists damage when dropped, and the built-in battery provides up to 14 hours of talk time or 250 hours of standby time. With its A8 chip and M8 motion coprocessor, this smartphone delivers outstanding overall performance for opening and running applications, flipping through menus, running home screens and more. Enjoy a fast 4G LTE web connection and store all of your favorite movies, music, and apps with 16GB of internal storage. And, since this iPhone is refurbished, you'll be getting your hands on quality Apple tech for a fraction of what you'd pay for it new.

  • Browse images & videos on a bigger 4.7" Retina HD display w/ IPS technology touch screen
  • Easily flip through menus, run home screens & open several apps w/ Apple A8 processor
  • Lessen repair fees w/ its shatterproof glass that resists damage when dropped
  • Capture clear images w/ its 8MP rear camera
  • Store all your files for secure access across multiple devices w/ cloud support
  • Model year: 2014
Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product is listed with a grade “B” rating. It may have light scuffing on the bevel/case or light scratches/dents on the body.

What Does "Refurbished" Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box, together with the appropriate charger.

Specs

  • Color: silver
  • Product dimensions: 0.3"H x 5.4"L x 2.6"W
  • Display: 4.7" Retina HD display w/ IPS technology touch screen
  • Processor brand: Apple A8
  • Coprocessor: M8 motion Operating system: iOS 8
  • RAM: 1GB
  • Internal memory: 16GB
  • Battery power: 1,810mAh
  • Talk time: up to 14 hours
  • Standby time: up to 250 hours
  • Camera lens: 8MP rear camera, 1.2MP front camera
  • Screen type: 1334 x 750 resolution
  • Network technology: 4G LTE
  • Network data transfer: GPRS, EDGE, HSDPA, LTE, Wi-Fi
  • GSM unlocked
  • Connectivity: Wi-Fi 802.11 a/b/g/n/ac, dual-band, hotspot
  • Bluetooth v4.0
  • Model number: MG4P2LL/A

Compatibility

  • Compatible w/ GSM carriers, including AT&T and T-Mobile
  • Also compatible w/ GSM SIM Kits, including Cricket Wireless, Tracfone, Net10, H2O, GoPhone & Simple Mobile

Includes

  • Apple iPhone 6 4.7" 16GB GSM Unlocked Silver (Certified Refurbished, Grade B)
  • Wall charger
  • Lightning cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 24 - Sep 27

Terms

  • 90-day warranty from third party included
  • 30-day return policy