Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$829
Add 3 Year Warranty - $99.99
Add 2 Year Warranty - $80.99


Ships from vendor within 2 days

Description

Featuring wireless charging, augmented reality support, and Apple's legendary A11 Bionic chip, the iPhone 8 represents a major leap forward for Apple's smartphone lineup. This certified refurbished phone comes with a whopping 256GB of storage space for carrying all of your apps and media, plus a powerful 12MP camera, so you can capture gorgeous 4K video and stunning photos wherever you are.

  • 4.7" Retina HD display: browse & view your favorite content in 1334x750 resolution
  • 256GB storage: Take your favorite apps & media wherever you go with plenty of space
  • Water & dust-resistance: Take with you anywhere & shrug off usual wear and tear
  • 12MP camera: Capture 4K video & snap amazing photos wherever you go
  • Model year: 2017

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Refurbished Rating

This product comes with an "excellent" condition rating. The screen and body are in excellent condition, and if there are blemishes, they are minimal.

What Does “Refurbished” Mean?

The refurbished device you order is guaranteed to meet your satisfaction. Reset to the original factory settings, and tested to ensure 100% functionality, each purchase comes with a free 90-day warranty covering the parts and labor should there be any mechanical issues. It will arrive at your door repackaged in a certified box and with the appropriate charger.

Specs

  • Dimensions: 0.3"H x 5.5"L x 2.7"W
  • Weight: 5.22 oz
  • Model number: A1863
  • Year: 2017
  • Series 8
  • Operating system: iOS 11
  • CPU hexa core: A11 Bionic
  • Mobile connection 4G LTE
  • Storage: 256GB
  • 4.7" Retina HD display
  • 1334x750 Resolution
  • Rear Camera: 12MP Supports 4K video recorders; Facetime: 7MP

Includes

  • Apple iPhone 8 4.7" 256GB GSM Unlocked Gold (Certified Refurbished)
  • Non-OEM charger
Note: Does not include AUX to lightning adapter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 26 - Aug 29

Terms

  • Aftermarket 90-day parts and labor warranty from third party
  • 30-day refund policy