Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$99.99 $599.00 83% off
by Samsung
(56)
Add to Cart
Add to Cart ($99.99)
Add 1 Year Warranty - $19.99
Add 2 Year Warranty - $24.99

Ending In:

Description

The Samsung Chromebook helps you get everyday things done faster and easier. It starts in seconds, has virus protection built-in, and runs your favorite Google apps plus thousands more. The Chromebook comes with leading Google products, like Search, Gmail and YouTube, so you can work, play, and do whatever you want, right out of the box. Chromebooks are a unique class of mobile computing devices designed for Web-based tasks. They run the Chrome OS, perfect for browsing the Web, sending and receiving e-mail, and video chatting with friends and family. And, with this refurbished model, you can get your own for a fraction of what it would cost to buy new!

  • Chrome OS: easily browse the web & enjoy your favorite Chrome apps
  • Samsung Exynos 5 Dual-Core 1.7GHz CPU: multi-task & plow through your to-dos w/ ease
  • 16GB hard drive: store your essential files directly on the Chromebook
  • LED HD 1366 x 768 display: View your favorite content in stunning detail
  • Model year: 2012

Refurbished Rating

This laptop is in perfect working condition, but may have major cosmetic blemishes, examples of which are (but not limited to): Scratches in case (particularly the top lid or corners), cracks in hinge, USB, power port areas or casing that does not affect usability, denting that does not affect usability (particularly on the corners), scratches or scuffs in the screen (may be noticeable when powered on), bright or dead pixels, and minor to major wear on keyboard/trackpad. It will have a vinyl skin on the top lid. The battery has been tested to hold a charge.

Specs

  • Dimensions: 8.2"H x 11.4"L x 0.7"W
  • 0.3MP Webcam & Microphone
  • Integrated graphics / 11.6" backlit LED HD Display
  • 1366 x 768 Resolution
  • Chrome OS
  • 16GB eMMC Flash Hard drive
  • 3W Stereo Speaker (1.5W x 2)
  • Samsung Exynos 5 Dual-Core 1.7GHz Processor
  • CPU Cache: 1MB, 2GB DDR3L
  • WirelessLAN: 802.11 a/b/g/n
  • Card reader

Includes

  • Samsung Chromebook 11.6" 16GB (Refurbished)
  • AC adapter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 27 - Aug 30

Terms

  • All sales final.