Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$124.99 $499.00 74% off
by Samsung
Add to Cart
Add to Cart ($124.99)
Add 1 Year Warranty - $21.99
Add 2 Year Warranty - $28.99

Ending In:

Description

The Galaxy Tab E was made to go wherever you go and do whatever you want to do. From watching a movie with the family at home to reading a best seller at the coffee shop, this tablet's generous 8" display, 5,000 mAh battery, and upgradeable storage make it easy to enjoy your favorite content wherever and whenever you please. And, with this refurbished model, you can get your hands on the Galaxy Tab E for a fraction of what it would cost new!

  • 5,000 mAH battery: Keep your device powered up to watch, read and game at home or on the go
  • 8" HD display: Enjoy your favorite content in stunning detail
  • Expandable storage: Access your favorite content & keep it handy on your own SD card
  • Built-in cameras: Catch more in each photo w/ Panorama and Continuous Shot modes
  • Model year: 2016

Specs

  • Model number: SM-T377
  • OS: Android 6.0.1, Marshmallow
  • Processor Speed, Type: Quad-Core (1.3GHz)
  • Carrier: AT&T
  • Form Factor: Touchscreen
  • Color: Black
  • Weight: Approx. 12 oz.
  • Product Dimensions (inches): 8.35” x 4.96” x 0.35”
  • Camera resolution (Front): 2MP
  • Camera resolution (Rear): 5MP AF
  • Digital Optical Zoom: 4X Digital
  • F2.2(Rear) / F2.4(Front) Video Streaming, Video Player
  • Video Recording Resolution: HD (1280 x 720) | @30fps
  • Battery Type and Size: Li-Ion, 5000mAh
  • Music Play Time: Up to 117 hours
  • Video Play Time: Up to 13 hours
  • Internet Use Time: LTE: up to 13 hours; Wi-Fi: up to 14 hours
  • ENERGY STAR® Certified: Yes
  • Internal Memory: 1.5GB RAM, 16GB ROM
  • Network Frequencies and Data Type: HSPA/UMTS (3G/4G): 850, 1900, 2100 MHzDomestic 4G LTE: 2, 4, 5, 12, 29, 30 GHz4G LTE Roaming: 3, 7 GHz 4GConnectivity
  • Wi-Fi: 802.11 a/b/g/n/i/r 2.4GHz+5GHz
  • USB 2.0
  • Bluetooth v4.1
  • Bluetooth Profiles: A2DP, AVRCP, DI, HID, HOGP, HSP, OPP, PAN, HFP, PBAP
  • Location Technology: GPS, Glonass
  • Earjack: 3.5mm Stereo
  • Wi-Fi Direct: Yes
  • Main Display Resolution: 1280 x 800
  • Main Display Size: 8.0
  • Main Display Technology: WXGA TFT
  • GPS Navigation: aGPS; GPS; GLONASS
  • Kid-friendly: Yes
  • Multi-user mode: Yes
  • Audio Playing Format: MP3, M4A, 3GA, AAC, OGG, OGA, WAV, WMA, AMR, AWB, FLAC, MID, MIDI, XMF, MXMF, IMY, RTTTL, RTX, OTA
  • Video Playing Resolution: FHD (1920 x 1080) @30fps
  • Calling Functions: NumberSync
  • Sensor Type: Accelerometer

Includes

  • Samsung Galaxy Tab E 8" 16GB WiFi + AT&T 4G LTE Black (Refurbished)
  • Charger

Shipping

  • Ships to US
  • Expected Delivery: Sep 28 - Oct 1

Terms

  • 30-day warranty from third party included