Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$215 $368.99 41% off
Add to Cart
Add to Cart ($215)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Description

Twenty times more powerful than your conventional vacuum, Samsung's R7040 brings next-level cleaning power to your space without you so much as lifting a finger. It leverages Visionary Mapping Plus technology to create the ideal cleaning path for multi-room cleaning while avoiding obstacles along the way. With recharge and resume technology, this ingenious vacuum automatically returns to its docking stations to recharge and resume cleaning until the job is done. Available as a certified refurbished model, you can get this incredible cleaning companion for a fraction of what you'd pay new.

  • 20x more powerful suction: Enjoy more powerful cleaning on all floor types
  • Visionary Mapping Plus & FullView Sensor 2.0: Create the ideal cleaning path for multi-room cleaning while avoiding obstacles
  • Wi-Fi connectivity: Remotely control your robot vacuum on your smartphone or via voice-enabled devices
  • Edge clean master: clean hard-to-reach areas like corners & along the edges of the wall
  • CycloneForce Technology: Get consistent power with less clogging
  • EasyPass wheels: large wheels move smoothly over obstacles & various surfaces
  • Model year: 2017

Refurbished Rating

This product is listed as "manufacturer refurbished." It comes in quality packaging directly from Samsung with a Samsung warranty.

Specs

  • Model code: VR1AM7040WG/AA
  • Model color: neutral gray
  • Type: robot
  • Suction (W): 0:00
  • Dust capacity: 0.3L
  • Brush width: 11 3/8"
  • Filter (pre motor)
  • Filter (exhaust)
  • CycloneForce™ Technology
  • Brush type: combo
  • Edge clean master
  • Cliff sensor
  • Auto docking
  • Wi-Fi connectivity
  • Visionary Mapping™
  • Intelligent power control
  • Remote
  • EasyPass™ wheels
  • FullView Sensor™
  • Cleaning Speed: 32cm/sec
  • Running time:≤ 60 min
  • Product dimensions: (W x H x D) 13.4" X 3.8" X 13.7"
  • Product weight: 8.8 lb

Includes

  • Samsung POWERbot R7040 Robot Vacuum (Certified Refurbished)
  • Docking station
  • Remote control
  • User manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 26 - Sep 29

Terms

  • Manufacturer's 90-day warranty included