Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$290 $499.99 41% off
Add to Cart
Add to Cart ($290)
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Ending In:

Description

Whether you have cats, dogs, or just messy house guests, Samsung's POWERbot R7070 Pet Robot Vacuum is designed to effortlessly sweep up hair, dust, and other messy materials. The POWERbot delivers 40 times more powerful cleaning on all floor types when compared to a conventional robot vacuum with a circular design, and its Self Clean Brush automatically detangles and removes pet hair around it, so you won't have to fuss with tangled brushes. Just connect it to your phone (or use the voice controls) to set it loose on your home's floors!

  • 40X more powerful suction: Enjoy powerful cleaning on all floor types when compared to a conventional robot vacuum with a circular design
  • Visionary Mapping Plus & FullView Sensor 2.0: Create the ideal cleaning path for multi-room cleaning while avoiding obstacles along the way
  • Wi-Fi connectivity: Remotely control your robot vacuum on your smartphone or via voice-enabled devices
  • Edge clean master: Clean hard-to-reach areas like corners & along the edges of the wall
  • Self clean brush: Automatically detangle & remove pet hair that collects around the brush
  • CycloneForce Technology: Get consistent power with less clogging
  • EasyPass wheels: Move smoothly over obstacles & transition from hard floors to carpet w/ ease
  • Model year: 2017

Refurbished Rating

This product is listed as "certified refurbished." It comes with quality packaging directly from Samsung and with a Samsung warranty.

Specs

  • Model Code: VR2AM7070WS/AA
  • Model color: satin titanium
  • Type: robot
  • Suction (W): 0:00
  • Dust capacity: 0.3L
  • Brush width: 11 3/8"
  • Filter (pre motor)
  • Filter (exhaust)
  • CycloneForce™ Technology
  • Brush type: self cleaning
  • Edge clean master
  • Cliff sensor
  • Auto docking
  • Wi-Fi connectivity
  • Visionary mapping™
  • Brush type: self clean brush
  • Intelligent Power Control
  • Remote
  • EasyPass™ wheels
  • FullView Sensor™
  • Cleaning speed: 32cm/sec
  • Additional tools: magnetic tape, extra filter, remote control
  • Running time: ≤ 90 min
  • Product dimensions: (W x H x D) 13.4" X 3.8" X 13.7"
  • Product weight: 9.5 lb

Includes

  • Samsung POWERbot R7070 Pet Robot Vacuum (Certified Refurbished)
  • Docking Station
  • Remote Control
  • User Manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 4 - Sep 7

Terms

  • Manufacturer's 90-day warranty included