Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$378 $699.99 45% off
Add to Cart
Add to Cart ($378)
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Ending In:

Description

Robot vacuums are nothing new, but too many get stuck around furniture, fall off ledges, and get clogged up to be any useful. The Samsung POWERbot R9250 Robot Vacuum, however, is designed to smoothly transition between surfaces, create its own obstacle-free cleaning path, and deliver up to 50x more powerful cleaning on all floor types compared to a conventional robot vacuum with a circular design. Plus, with this certified refurbished model, you can get your own for a fraction of what you'd pay for a new model.

  • Powerful robotic suction: Clean w/ 50x more powerful cleaning on all floor types
  • Visionary Mapping Plus and FullView Sensor: Create the ideal cleaning path for multi-room cleaning while avoiding obstacles
  • Point Cleaning: simply point the remote for on-demand vacuum cleaning
  • CycloneForce Technology: Get consistent power with less clogging
  • Wi-Fi Connectivity: Remotely control your robot vacuum on your smartphone or via voice-enabled devices
  • Model year: 2017

Refurbished Rating

This product is listed as "certified refurbished." It comes in quality packaging directly from Samsung with a Samsung warranty.

Specs

  • Model code: VR2AJ9250WW/AA
  • Model color: Airborne Copper
  • Type: robot
  • Suction (W): 0:00
  • Dust capacity: 0.7 L
  • Brush width: 12.2"
  • CycloneForce™ Technology
  • Brush type: combo
  • Wi-Fi connectivity
  • Visionary Mapping™
  • Point cleaning
  • Remote
  • EasyPass™ Wheels
  • FullView Sensor™
  • Cleaning speed: 12.6 in/sec
  • Dust sensor
  • Additional tools: cleaning tool, extra filter, magnetic tape
  • Product dimensions: (W x H x D) 14.9" x 14.3" x 5.3"

Includes

  • Samsung POWERbot R9250 Robot Vacuum (Certified Refurbished)
  • Docking Station
  • Remote Control
  • User Manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 4 - Sep 7

Terms

  • Manufacturer's limited 90-day warranty included