Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$69.99 $99.99 30% off

choose type:



Description

Add a blast of grapefruit flavor—and the potential benefits of CBD—to your day with this CBD tincture. A fun, tasty additive for tea and drinks, Savage CBD's grapefruit tincture is the perfect way to incorporate CBD into your daily routine. From reducing anxiety to soothing chronic pain, CBD has a myriad of potential positive benefits, and you can tap into them while enjoying a rich, flavorful treat.

  • Add to your favorite drinks & teas or take sublingually
  • Tap into the potential benefits of CBD in a fun, tasty way
  • Enjoy a rich, pink grapefruit flavor

Customers must be 18+ to purchase. Hemp derived. Contains less than 0.3% THC.

Specs

  • Flavor: pink grapefruit
  • 1,000 mg
  • Size: 30 ml
  • Vegan natural ingredients
  • Lab-tested
  • GMO and pesticide-free
  • Ingredients: MCT Oil, Hemp Seed Oil, Full Spectrum Cannabidiol (CBD), Essential Oils, And Terpenes
  • CBD?: yes
  • Certified/licensed provider?: yes
  • Hemp stalk derived?: yes
  • Hemp extraction source: C02
  • THC content level: not detected
  • FDA/USDA Approved?: no
  • Side effects: N\A
  • Expiration date: 2 years
  • Recommended daily dosage: take 1 ml daily
  • Note: Do not vape this product
  • Note: This product has not been evaluated by the FDA. It is not intended to diagnose, treat, cure, or prevent disease. It is recommended to consult with your physician before taking any new dietary supplement.

Includes

  • CBD Tincture (Pink Grapefruit/1,000mg)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 6 - Jun 9

Terms

  • All sales final.