Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Ending In:

Description

Combining long-lasting LED light with the bold audio of a 13-watt JBL® Bluetooth speaker, Pulse bulbs let you control the audio and ambiance in your living space. This kit comes with a Pulse master bulb and satellite bulb that you can control via the mobile app. Just twist your bulbs into your recessed can lights or lighting fixtures, connect via Bluetooth, and use the app to adjust the brightness, control volume, and set equalizer modes.

PC Mag: "You can literally make any room come alive with the sound of music."

  • Features two dimmable downlight LED bulbs w/ built-in JBL® speakers
  • Easily install w/ no wires, remote, or power adapter
  • Control brightness, volume & equalizer modes via the app
  • Enjoy the energy savings from an LED bulb
  • Connect up to 8 bulbs together
  • Tap into high fidelity stereo w/ 13-watt JBL® loudspeakers

Specs

  • Dimensions: 5.43"H with 3.86"D
  • Color: white
  • Weight: 2.6 lb
  • Bulb Type: BR30
  • Socket Type: E26
  • Lifetime: 25000 hrs
  • Minimum requirements: master bulb
  • Limitations: No dimmers, lights on
  • Bluetooth: Bluetooth (master to user) WLAN (master to satellite)
  • Transmitter power: 9.74 dBm, 32 to 114 feet
  • Wireless protocol: Bluetooth v2.1 + EDR
  • Communication protocol: A2DR, AVRCP, SPP, 5GHz Wireless Technology
  • Input: 120V AC, 60 Hz
  • Wattage per bulb: 11.5 W (rated), 15 W (light and audio)
  • Power Factor >0.5
  • Sound 13 W (max)
  • 8 ohms/bulb
  • JBL speaker
  • Frequency Response: 100 Hz - 20 kHz
  • Brightness: 600 lumens (55W equivalent)
  • Color temperature: 2700 K
  • Dimming via app
  • Cri: 80
  • Beam angle: 105º
  • Operating temperature: -4 to 95ºF
  • Operating humidity: 85%
  • Damp rating: dry

Compatibility

  • Bluetooth
  • Compatible with E26 standard light sockets
  • iOS companion app: iOS 8.0 or later
  • Android companion app: Android 2.3 or later

Includes

  • Pulse master bulb
  • Pulse satellite bulb
  • User guide

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 6 - Jun 9

Terms

  • Manufacturer's 1-year warranty