Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$269.99
by Apple

choose type:


Add to Cart

Ending In:

Description

Empowering you to track your workouts, monitor your health, and stay connected right from your wrist, the Series 3 Apple Watch is an invaluable tool for reaching your fitness goals. With this sleek smartwatch wrapped around your wrist, you can measure calories burned, keep tabs on your heart rate, and fuel your workouts by streaming Apple Music and Apple Podcasts. What's more, the Series 3 Apple Watch can track popular workouts like yoga, cycling, swimming, and high-intensity interval training, so you can take your workouts even further.

  • Visualize the way you move each day w/ Stand, Move & Exercise rings
  • Measure calories burned, track your exercises & share rings w/ friends
  • Track yoga, cycling, swimming, and high-intensity interval training
  • Track your runs w/ cadence & pace alerts
  • Pair wirelessly w/ compatible gym equipment
  • Stream Apple Music & Apple Podcasts while you exercise

Specs

  • Style: 38 mm/White Sports Band
  • Case size: 38 mm
  • Display area: 563 sq mm
  • Case thickness: 11.4 mm
  • Dual-core S3 processor
  • Optical heart sensor
  • Digital crown
  • GLONASS, Galileo, and QZSS, Barometric altimeter
  • Accelerometer and gyroscope
  • Ion-X strengthened glass
  • Composite back
  • Wi-Fi (802.11b/g/n 2.4GHz), Bluetooth 4.2
  • Up to 18 hours of battery life
  • Width: 33.3 mm
  • Depth: 11.4 mm
  • Case weight: 26.7 g
  • Swim-proof
  • Capacity: 8 GB

Compatibility

  • Band fits 130 mm to 200 mm wrists
  • Requires an iPhone 5s or later with iOS 11 or later
  • Wireless service plan required for cellular service
  • Apple Watch and iPhone service provider must be the same
  • Not available with all service providers
  • Not all service providers support enterprise accounts or prepaid plans; check with your employer and service provider
  • Some legacy plans may not be compatible
  • Roaming is not available. Contact your service provider for more details

Includes

  • Series 3 Apple Watch with GPS (38mm/White Sports Band)
  • Apple aluminum case
  • White sports band
  • 3.2' magnetic charging cable

Shipping

  • Ships to US
  • Expected Delivery: Jun 6 - Jun 11

Terms

  • Manufacturer's 1-year warranty