Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Ending In:

Ships from vendor within 2 days

Description

Life gets hectic, and sometimes the simple things are what make a difference. Simplify’s designs have a classic look to make style easy, even when everything else isn’t. Minimalistic designs made with quality materials to make accessories that can be worn for any occasion. Get back to basics with Simplify’s line of watches. Because when it comes to style sometimes less is more.

Specs

  • Model 5906
  • Color: black/black
  • Polished Alloy Case
  • Quartz Movement
  • Non-Glare Scratch-Resistant Mineral Crystal
  • Logo-Engraved Stainless Steel Caseback
  • Genuine Leather Strap
  • Logo-Engraved Stainless Steel Clasp
  • Luminous Hands
  • 43mm Case Diameter
  • 5ATM Water Resistance
  • Japanese Quartz Movement
  • 5ATM Water Resistant
  • Single Timezones
  • Case Is 10mm Thick In The Center; 10mm Near Edge
  • Case Is 46mm Wide With Crown (43mm Without Crown)
  • Polished Alloy Black Circle Case
  • Gunmetal Analog Dial
  • Blue Hands
  • Black Genuine Leather Band
  • Band Is 22mm Wide Near Case; 20mm Near Clasp/buckle

Includes

  • Simplify 5900 Series Leather Band Watch (Black/Black)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 1 - Aug 4

Terms

  • All sales final.