Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$34.99 $250.00 86% off

choose type:


Add 1 Year Warranty - $7.99
Add 2 Year Warranty - $9.99


Ships from vendor within 2 days

Description

Life gets hectic, and sometimes the simple things are what make a difference. Simplify’s designs have a classic look to make style easy, even when everything else isn’t. Minimalistic designs made with quality materials to make accessories that can be worn for any occasion. Get back to basics with Simplify’s line of watches. Because when it comes to style sometimes less is more.

Specs

  • Model: 6005
  • Color: light brown/black
  • Polished Alloy Case
  • Quartz Movement
  • Non-Glare Scratch-Resistant Mineral Crystal
  • Logo-Engraved Stainless Steel Caseback
  • Leatherette Strap
  • Logo-Engraved Stainless Steel Clasp
  • Luminous Hands
  • 43mm Case Diameter
  • 3ATM Water Resistance
  • Japanese Quartz Movement
  • 3ATM Water Resistant
  • Single Timezones
  • Case Is 9mm Thick In The Center; 9mm Near Edge
  • Case Is 45mm Wide With Crown (43mm Without Crown)
  • Polished Alloy Silver Circle Case
  • Silver Analog Dial
  • Black Hands
  • Blue Leatherette Band
  • Band Is 20mm Wide Near Case; 18mm Near Clasp/buckle

Includes

  • Simplify 6000 Series Leather Band Watch (Light Brown/Black)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 27 - Sep 30

Terms

  • All sales final.