Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$24.99 $29.99 16% off
(12)

choose type:


Add to Cart

Ending In:

Description

Chewy and delicious, these CBD-infused gummies are the perfect way to tap into the soothing benefits of CBD while treating yourself to a sweet nibble. Formulated to promote a sense of calm and overall wellness, these gummies may help with anxiety, sleep disorders, stress relief, depression, inflammation, and more.

  • Tastes like popular sour bear gummy treats
  • Can help w/ anxiety, sleep disorders, stress relief & more
  • Promotes an sense of calm & overall wellness

Customers must be 18+ to purchase. Hemp derived. Contains less than 0.3% THC.

Specs

  • Size: 250 mg
  • Certified 100% organic hemp oil
  • Gluten-free
  • Non-GMO hemp
  • No heavy metals or insecticides
  • Broad spectrum hemp extract
  • Pharmaceutical-grade Cannabidiol (CBD)
  • 100% non-psychoactive
  • Store in a dark, cool place
  • Manufactured in a facility that produces products that contain egg and soy
  • Keep out of reach of children and do not use if pregnant or nursing without consulting a physician. This product is not recommended for children and should not be used by anyone under the age of 18
  • CBD: yes
  • From a certified/licensed provider
  • Product ingredients: Sugar Corn Syrup, Cannabidiol, Alcohol, Gelatin, White Grape Juice, Wheat, Citric acid, Fumaric Dioxide, Natural & Artificial Flavors, Latic Acid, Calcium Lactate, Red #40, Blue #1, Yellow #5, yellow #6, and Silicone Dioxide
  • Hemp stalk derived
  • Hemp extraction source: 100% natural pure CO2 extract
  • THC content level: none
  • Not FDA/USDA approved
  • This product has not been evaluated by the FDA. It is not intended to diagnose, treat, cure, or prevent disease. It is recommended to consult with your physician before taking any new dietary supplement.
  • Side effects: may induce drowsiness
  • Do not use product if: You are taking Monoamine Oxidase Inhibitors (MAOI) medication, are taking any stimulants, are under the influence of alcohol, or are pregnant or breastfeeding
  • Do not operate heavy machinery until you know how the product affects you
  • Recommended daily dosage: 1 to 3 gummies every 6 hours or as needed
  • Each gummy contains between 15 mg to 35 mg of CBD
  • Note: The effect & duration of CBD depends on many factors, including the amount consumed, the rate at which it is consumed, your body mass, and your metabolism.

Includes

  • High Potency CBD Sour Bear Gummies (250 mg)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 1 - Aug 4

Terms

  • Offer is not eligible for purchase via PayPal. A credit or debit card is required to complete this transaction.
  • All sales final