Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$39.99 $54.99 27% off
Add to Cart
Add to Cart ($39.99)

Ending In:

Description

Designed with memory foam ear cups and a long-lasting battery, these Bluetooth headphones are all about delivering quality wireless listening while keeping you comfortable for hours at a time. These headphones are rated to last up to 25 hours on a single charge and recharge in just 2 hours! Their 50 mm drivers deliver deep, rich bass, and the advanced CSR chip allows for faster pairing with zero signal drops.

  • Enjoy quality Bluetooth audio for up to 25 hours on a single charge
  • Listen in complete comfort w/ an adjustable head band & memory foam ear cups
  • Tap into premium audio w/ an aptX codec & 50 mm large-aperture drivers
  • Easily control volume & respond to calls w/ built-in controls

Specs

  • Dimensions: 7.5"H x 6.5"L x 3.5"W
  • 50 mm large-aperture drivers
  • aptX codec
  • Adjustable head band
  • Memory foam ear cups
  • 420 mAh rechargeable battery
  • Battery life: up to 25 hours
  • Charging time: 2 hours
  • Bluetooth 4.1
  • CSR chip
  • On-ear controls

Compatibility

  • Bluetooth 4.1

Includes

  • TaoTronics Bluetooth Headphones With 50 Mm Drivers
  • USB charging cable
  • 3.5mm audio cable
  • Hard carrying case
  • User guide

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Apr 2 - Apr 5

Terms

  • Manufacturer's 12-month warranty