Get $1 credit for every $25 spent!

How It Works

Pay What You Want

With each Pay What You Want Bundle, you get something incredible for the price of your choosing. If you beat the average price, you’ll unlock additional products and take home the entire bundle!

Leaderboard Bonus

Make it onto the Leaderboard at ANY point during the sale and gain 1 entry to our exclusive giveaway! Reach the TOP, and gain 5 entries!

Pay What You Want: The Ultimate 2019 Travel Hacker Bundle


Ending In:

wishlist
Leaderboard
1 Farrakh Khawaja $21.00
2 Andrew Helmann $20.00
3 José Ésai Hernandez $19.99
4 Paul McClure $17.10
5 Chris Sobaram $17.00
6 Rasto Kirn $16.00
7 Dave Webb $15.19
8 Jonathan Beer $15.17
Giveaway

#<Images::NullPictureGenerator:0x000055bb87d48580>

Product Details

Access
Lifetime
Content
4 hours
Lessons
53

Become a Digital Nomad: The Ultimate Travel Hack

Travel Full-Time By Working from Anywhere & Earning a Great Income

By Dan Johnston | in Online Courses

If you’ve dreamt about unshackling yourself from your desk, this course is for you. Set up a remote job, business, or source of passive income to make a great living from anywhere and finance your globetrotting adventures. You’ll also learn handy tips and tricks to maximize your traveling experiences, including how to budget for travel, meet people abroad, and much more.


  • Access 53 lectures & 4 hours of content 24/7

  • Master travel hacks & business strategies to become location independent

  • Choose your income source: freelancing, starting a business or earning passive income

  • Learn how to meet people abroad, learn languages, seek co-working spaces, etc.

  • Budget your money to maximize your traveling opportunities

  • Learn from the instructor’s own experiences as a digital nomad

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Dan Johnston is a full-time writer, business trainer, and coach. In 2010, he owned his own business and worked toward the dream of “making it”, sacrificing friendships, health, family and travel opportunities in the process. That was until his business imploded and left him broke, at which point he turned to freelance writing instead of looking for a conventional full-time job. Using the same strategies he teaches in his courses, he was able to generate a full-time income within his first few months of freelance writing—and went on to travel the world while continuing his career.


Access
Lifetime
Content
6 hours
Lessons
66

Travel Hacking Mastery: Fly Around the World for Cheap

Catch a Flight to Any Destination Without Breaking the Bank

By Abroaders | in Online Courses

No longer will you wistfully daydream about jet-setting to your dream locale, whether it be Asia, Latin America or beyond. From signing up for the best travel rewards credit cards to circumventing annual card fee payments, you’ll learn the secrets to flying anywhere on the cheap from instructors who are themselves experienced travel hackers.


  • Book free flights using airline loyalty points w/ 6 hours of content

  • Sign up for the best travel rewards credit cards

  • Get your credit card apps approved

  • Have banks waive your annual credit card fees

  • Maintain a stellar credit score

  • Pay less while traveling more

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Jasper Ribbers and Erik Paquet both have a wealth of knowledge and experience on the topic of travel hacking. Jasper has been traveling full-time for over five years and has flown around the world one year without paying for a single flight, using frequent flyer points. Erik runs an online business that manages clients award point portfolios. He has helped thousands of people earn free flights and free upgrades to business and first class flights.


Access
Lifetime
Content
4 hours
Lessons
31

The Abroaders Guide to Points & Miles

Take the Hassle (& Much of the Cost) Out of Traveling with These Expert Tips

By Abroaders | in Online Courses

It’s no secret that traveling is expensive, but there are ways to take advantage of rewards and loyalty programs to improve the quality and frequency of your vacations. Banks, airlines, and frequent flyer programs have created a huge opportunity for savvy travelers to reduce the cost of flights by 90%. In this fast track course, you’ll get expert help in picking the right rewards cards, making the most efficient plans, and building the perfect strategy to save on not just your next trip, but every one to come.


  • Access 31 lectures & 4 hours of content 24/7

  • Build & maintain healthy credit

  • Choose the right travel loyalty programs

  • Earn points from your everyday spending

  • Find & book flights with points

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Erik Paquet and AJ Dunn have been helping travelers earn and redeem points for travel since 2011. Their company, Abroaders, manages over 100 million frequent flyer points and books hundreds of international flights each year.


Erik and AJ also host of one of the the top-rated travel podcasts on iTunes. Each Wednesday, the Abroaders Travel Podcast covers the latest news and strategies for earning and redeeming loyalty points.


Access
Lifetime
Content
10 hours
Lessons
256

Chinese Made Easy: Understand 65% of Chinese In 10 Hours

Learn to Read, Write & Speak Mandarin Chinese at an Intermediate Level

By Domino Chinese | in Online Courses

Dive into Mandarin Chinese with this premium course: you’ll begin with instruction as to the basics of reading, writing, and speaking Chinese, then progress through lessons of increasing difficulty until you’ve finally mastered Chinese at an intermediate level.


  • Understand 65% of the Chinese language w/ over 10 hours of content

  • Recognize the most essential 350 Chinese characters

  • Read & write in Chinese at an intermediate level

  • Have a conversation about practically anything

  • Gain valuable insights as to China & its culture

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Domino Chinese is the first foreign-run Mandarin Chinese teaching company with a completely new approach to teaching Chinese. Its courses are constructed by foreigners for foreigners, and draw upon the extensive experience of its Chinese teachers, relying upon entertaining videos aimed both to instruct and to engage viewers.


Access
Lifetime
Content
10 hours
Lessons
291

Chinese Made Easy L2: Understand 79% of Chinese in 10 Hours

Gain Advanced Mandarin Chinese Skills with 10+ Hours of Instruction

By Domino Chinese | in Online Courses

If you’re raring to travel to China or any country where Mandarin Chinese is the dominant language, this course has you covered. Continue your immersion into the Chinese language with lessons on grammar, vocabulary, slang, and more in order to take your Chinese skills to the next level.


  • Build upon your Chinese skills w/ over 10 hours of content

  • Consolidate your grasp of Chinese grammar

  • Learn phrases you can use in everyday conversation

  • Be able to talk about many common subjects

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Domino Chinese is the first foreign-run Mandarin Chinese teaching company with a completely new approach to teaching Chinese. Its courses are constructed by foreigners for foreigners, and draw upon the extensive experience of its Chinese teachers, relying upon entertaining videos aimed both to instruct and to engage viewers.


Access
Lifetime
Content
3 hours
Lessons
31

Start a Business & Travel the World In 30 Days

Travel Full-Time By Working from Anywhere & Earning a Great Income

By Grant Weherley | in Online Courses

Fed up with the 9-to-5 life? Don’t just quit your job in a blaze of glory—do it with a plan for successfully setting up your next income source. You’ll avoid making common mistakes of starting a business, work from anywhere, live affordably on your new income, and more, freeing you to travel the world unencumbered.


  • Access 31 lectures & 3 hours of content 24/7

  • Learn the 6 most common mistakes of starting a business

  • Understand the 3 phases of entrepreneurship

  • Identify your suitable income source: freelancing, starting a business, etc.

  • Finance your mobile lifestyle & live affordably

  • Learn from interviews w/ experts

  • Become location independent

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Grant Weherley is a world-traveling entrepreneur. He has founded several companies, been a marketing consultant for international brands, and is an author of two popular books, Tame Your ADHD Brain and Break The System. He is passionate about helping people grow their business and improve their lives, and has been able to help tens of thousands of students and clients across 6 continents. Besides helping people build their business, he also helps them establish total location independence, freeing them to travel the world and live life on their own terms.


Access
Lifetime
Content
109 hours
Lessons
323

Spanish 1-4: Beginner, Elementary, Intermediate & Advanced

Achieve Total Spanish Mastery & Travel with Ease with Help from This Comprehensive Course

By Sean Martin | in Online Courses

This is a comprehensive course for the serious Spanish student, jam-packed with a whopping 323 videos spanning over 109 hours of content. You’ll work your way through lessons encompassing 4 levels of increasing difficulty, building the speaking, reading, and writing skills necessary to master Spanish like a pro.


  • Completely master Spanish w/ over 109 hours of content

  • Progress through lessons comprising 4 levels of increasing difficulty

  • Master the intricacies of Spanish grammar: conjugate verbs & more

  • Build a rich, vibrant vocabulary

  • Learn how to speak colloquially & express complex ideas in writing

  • Apply your knowledge in exercises

  • Ask questions of & get answers from language professionals

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Lyda Ávila is a professional language instructor, interpreter, and translator. She has been working with languages for over 10 years with Simple3, LLC. She loves learning, teaching and turning everyday situations into lessons. Lyda is originally from Bogotá, Colombia, but now spends time in both Minnesota and Colombia.


Access
Lifetime
Content
5 hours
Lessons
38

The Art of Travel Photography

Make a Career of It or Simply Remember Each Trip with Frame-Worthy Photos

By Video School Online | in Online Courses

If you’ve ever looked through National Geographic and said, “Wow, I wish I had taken that photo,” then this course is for you. You’ll learn the basics of professional photography, travel, and camera care tips, and, of course, how to take and edit great photographs! Taught using the instructor’s real photos as examples, you’ll gain first-hand knowledge on how to memorialize your next trip in the highest quality.


  • Access 38 lectures & 5 hours of content

  • Learn how to prep & pack your camera equipment before your trip

  • Cover photography basics like exposure, shutter speed, depth of field, composition & lighting

  • Enhance your portrait skills to take better group shots

  • Use Adobe Lightroom’s free trial to edit photos & make them pop

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Philip Ebiner’s passion is inspiring people through online courses. Since 2012, over 100,000 students have taken his online courses.


He graduated with a Bachelor’s Degree in Film and Television Production from Loyola Marymount University, Los Angeles. Over the past 5 years, he’s shot and edited thousands of videos that have played everywhere from the movie screen and television to film festivals and YouTube.


Access
Lifetime
Content
7 hours
Lessons
74

Mastering Airbnb

Learn Money-Making Secrets from San Francisco's Top Airbnb Host

By Evan Kimbrell | in Online Courses

Want to get paid to go on vacation? Because that’s what you’re going to learn from this course. Evan Kimbrell is San Francisco’s top Airbnb host and makes thousands every month just by leaving his apartment. Over this course, you’ll learn how to operate a successful Airbnb account by renting out your spare rooms or your whole living space for a couple days at a time. Seriously, you’ll be getting paid to go on vacation.


  • Access 74 lectures & 7 hours of content 24/7

  • Learn how to rent a spare room for up to $5,000/month, or your whole space for up to $10,000/month

  • Scope out your competition, create a plan, & land on the first page of search

  • Perfect your listing, from photographs to thumbnails

  • Limit your rental-related work to 3-4 hours/week

  • Understand how to become a SuperHost & join the elite of Airbnb hosts

Important Details

  • Length of time users can access this course: lifetime
  • Access options: web streaming, mobile streaming
  • Certification of completion included
  • Redemption deadline: redeem your code within 30 days of purchase
  • Experience level required: all levels

Requirements

  • Internet required

Instructor

Evan Kimbrell is the founder and director of Sprintkick, a referral based full service digital agency based out of San Francisco. Over the last 4 years, he has overseen the development and launch of over 100 web and mobile apps. Clients range from 1-2 man startups bootstrapping their idea, to multibillion dollar Fortune 100s like Wal-Mart, Dick’s Sporting Goods, & GNC. Before founding Sprintkick, Evan worked as a VC for the LA-based Juvo Capital firm.



Terms

  • Unredeemed licenses can be returned for store credit within 15 days of purchase. Once your license is redeemed, all sales are final.