Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart

Ending In:

Description

Sometimes your jacket just isn't quite enough to keep you warm in those frigid Winter temperatures. That's why Torch was made in the first place, and Torch 2.0 packs a ton of great new upgrades into the world's first universal coat heater. Some of those features include a new power button to easily change heat settings, a new super slim battery capable of charging your cell phone, and new heat pads that are 30% more efficient. Torch is removable and transferable from coat to coat and allows you to add some heat as needed.

Successfully funded on Indiegogo

  • Fight the elements in all of your coats at the touch of a button
  • Added safety features protect from short circuits & hot spots
  • Durable & lightweight construction weighs only 4oz & can withstand all winter activities
  • Enjoy soothing heat in 3 different heat zones for up to 4 hours
  • Install it in seconds, in any jacket of your choosing, w/ velcro band peel & stick adhesive pads
  • Adjust between 3 heat settings at the touch of a button
  • Charge your cell phone thanks to the USB port added to the battery

Specs

  • Battery life: up to 4 hours of Heat
  • ️ Ultra Slim Power Bank with 2x Mobile Charging Capabilities
  • 3 Heat Settings with 3 Powerful Heat Pads
  • Battery: rechargeable 5 Volt, 6,000mAh lithium polymer battery
  • Compatible with most 5V Power Banks
  • Battery lasts for up to 500 charges
  • Charge time: 3-4 hours
  • High temperature: 120º - 135ºF for 2.5 hours of use
  • Medium temperature: 110º - 120ºF for 3 hours of use
  • Low temperature: 110º - 110ºF for 4 hours of use
  • CE and FCC certified
  • Weight: 4 oz
  • Care instructions: Torch 2.0 unit should be hand-washed, velcro installation kits are machine washable in jackets
  • For sizing help, click here

Includes

  • Torch 2.0 (small)
  • 5V Power Bank and Charger
  • Charger (standard US plug with US adapter, and micro USB and USB cords
  • 2 velcro installation kits (so you can install the Torch in two of your favorite jackets — additional sold separately)
  • Instruction manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 6 - Jun 9

Terms

  • All sales final.