Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart

Ending In:

Description

Turn any outlet into a 4-in-1 powerhouse with the TWIST+ World Adapter Duo. Cleverly attaching to your MacBook's power adapter, the TWIST+ lets you energize up to 4 devices at blazing fast speeds in more than 150 countries. On top of charging your MacBook, the TWIST+ boasts two high-power USB ports and a universal AC outlet to keep your devices at peak power no matter where your travels take you. Just attach your charger, twist to select the local plug, and you're ready to power up!

  • Energize your devices at lightning-fast speeds around the globe
  • Charge up to 4 devices via the charger, 2 USB ports & universal AC outlet
  • Use w/ any outlet in 150+ countries
  • Easily pack in your carry-on luggage thanks to its compact size
  • Charge safely w/ built-in fuse protection

Note: MacBook charger not included

Specs

  • Dimensions: 3.4"H x 2.3"L x 3.3"W
  • Built-in 3.4A 17W High Power USB Charger
  • Universal AC power outlet
  • Built-In Fuse Protection
  • AC input: 100 ~ 240 Vac
  • AC max power: 100~240 V / 3 A
  • USB max output power: 5 Vdc ~ 3.4 A
  • USB input power: 100~240 Vac 50/60 Hz
  • Fuse: 3 A / 250 Vac
  • Worldwide patent pending
  • Product material: PC/ABS
  • Product weight: 6.261 oz

Compatibility

  • Apple MagSafe 1 and 2 adapters, 17 W dual USB adapter, Apple portable power adapters, world travel adapter kit, battery charger, airport express, and AS accessory series
  • Worldwide compatibility in over 150 countries

Includes

  • TWIST+ World Adapter Duo
  • Manual
  • Fuses
  • Fuse covers

Shipping

  • Ships to US
  • Expected Delivery: Apr 9 - Apr 12

Terms

  • Manufacturer's 12-month limited warranty