Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$34.99 $39.99 12% off
by mbeat
Add 1 Year Warranty - $7.99
Add 2 Year Warranty - $9.99

Description

Connectivity comes easily with this 7-in-1 USB-C Hub. The perfect companion for your MacBook Pro, this USB-C Hub expands your MacBook Pro's options with a Thunderbolt 3 Type-C port, 2 USB 3.0 ports, an HDMI port, and SDXC, micro SDXC, and TF card ports. Passthrough charging delivers up to 100 watts of power so you can energize your MacBook Pro at lightning speeds; and you can enjoy your favorite visual content in glorious 4K resolution via the HDMI port.

  • Expand your MacBook Pro's connectivity w/ 7 ports
  • Rapidly charge your MacBook Pro w/ passthrough charging
  • Enjoy your favorite visual media in 4K via the HDMI port
  • Connect your favorite devices w/ two high-speed USB 3.0 ports

Specs

  • Dimensions: 0.4"H x 3.4"L x 1.5"W
  • Ports: pass-through Thunderbolt 3 Type-C (PD, data, and video), USB 3.0 x2, HDMI, SDXC, micro SDXC, and TF (push slot for pen drive)
  • HDMI port supports video resolutions up to 1080P@60Hz, 4k, and 2k@30Hz
  • Passthrough Thunderbolt 3 Type-C port supports up to 100W of power delivery charging for MacBook Pro, and support for data, video, audio transmission, up to 5K or 2K@60Hz video with 40Gbps data transfer speed
  • USB 3.0 port speed: up to 5Gbps; compatible with USB 2.0 high-speed 480 Mbps and full-speed 12 Mbps transfer rates
  • Interface: Type C x2 A (male)
  • Chip: GL3523 + GL3224 + AG9310
  • Connection: GL3523 (USB3.0 x2), GL3234 SDXC/micro SDXC x1 + TF (Push slot), AG9310 (HDMI)
  • Material: ABS panel; metal case
  • Blue color LED power indicator
  • Supports SD v1.0, v1.1, v2.0, v3.0 UHS-1 for SDR12, SDR25, SDR50, DDR50, and SDR104
  • Supports MMC 4.0, 4.1, 4.2, 4.4, and 4.5 (4 bit and 8bit)
  • Supports SDXC and Micro SDXC up to 2TB
  • Plug-and-play; no external driver installation needed
  • Supports bus-powered mode; no external power supply needed
  • Supported memory cards: SD, SDHC, SDXC, EXTREME SD, EXTREME II SD, EXTREME III SD, ULTRA SD, ULTRA II SD, ULTRA II SD P PLUS, SD-ULTRA-X, ULTRA SPEED SD, SD PRO, SD ELITE PRO, HS SD, MMC, MMC 4.0, Micro SD, micro SDHC, and micro SDXC

Compatibility

  • MacOS 10.5 or later
  • Compatible with 13” and 15” MacBook Pro laptops

Includes

  • 7-in-1 MacBook Pro USB-C Hub

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 7 - Jun 10

Terms

  • Manufacturer's 12-month warranty