Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$49.99 $75.99 34% off
by VAVA
(8)
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Description

Whether you're trying to add more veggies to your diet or fuel your workouts with nutritious protein shakes, the VAVA Professional Countertop Blender has you covered. This high-powered blender uses a 1,200 watt motor to shred ingredients in seconds. You can easily prepare single servings as well as meals for the whole family with the included 20 ounce personal cup and 68 ounce pitcher; and cleaning up is even easier thanks to the built-in self-clean function.

  • Make delicious smoothies in seconds w/ preset functions & a 1,200 W motor
  • Enjoy greater flexibility w/ the included pitcher & travel cup
  • 100% BPA free & made w/ durable stainless steel
  • Easily tidy up after blending w/ the self-cleaning function

Specs

  • Voltage: US/CA AC 120 V 60 Hz
  • Power: 1200 W
  • Personal cup capacity: max 20 oz
  • Material: plastic
  • Pitcher capacity: max 68 oz
  • 100% BPA free
  • Self-cleaning functionality
  • Note: Only single server function is available under personal cup mode.

Includes

  • VAVA Professional Countertop Blender
  • Power base
  • User guide
  • Large pitcher (68 oz)
  • Personal cup (20 oz)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 10 - Jun 13

Terms

  • Manufacturer's 12-month warranty