Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$99.99 $159.99 37% off
by VAVA
Add to Cart
Add to Cart ($99.99)

Ending In:

Description

You deserve to breath better air. VAVA brings meaningful innovation to modern lifestyles and with this California Resources Board Verified air purifier, you can improve the air quality of your home with ease. This purifier uses static electricity and a True HEPA filter to effectively remove 99.97% of particles from the air, including smog, allergens, bacteria, and pet hair, and filters air pollution of PM 2.5.

  • Smart monitoring alerts you of the current air quality level while the dust sensor adjusts fan speeds accordingly
  • Two pre-filters protect the True HEPA filter & fan
  • Gentle, 4-speed fan won't distract your from working or sleeping
  • Refresh rooms up to 323 square feet large

Specs

  • AHAM VERIFIED & Intertek ETL Certification
  • Room size: 236 sq feet
  • Dust CADR: 148
  • Pollen CADR: 113
  • Tobacco Smoke CADR: 152
  • Operating voltage: US/CA: AC 100-120V 60Hz
  • Rated power: 50W
  • Dimensions: 12.8" x 6.8" x 19.7"
  • Net weight: 201.1 oz.
  • CADR US/CA: 135+ CFM
  • Suitable room size: 269.1-322.9 ft²

Includes

  • Air Purifier
  • 4-in-1 True HEPA Air Filter
  • User Guide

Shipping

  • Ships to Contiguous US
  • Expected Delivery: May 2 - May 5

Terms

  • Includes 12-month third-party warranty