Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$79.99 $109.99 27% off
by VAVA
(8)

Description

From dust and dander to all sorts of nasty pollutants, there's a lot of stuff in the air you're probably better off not breathing. Complete with a 3-in-1 true HEPA air filter, this purifier from VAVA keeps your home's air clean and allergen-free. The pre-filter and activated carbon filters remove large dust particles, pet dander, and household odors, while the True HEPA filter eliminates 99.97% of pollutants 0.3 μm and larger, like pollen and dust mites. This purifier also features safe UV-C light technology that kills airborne bacteria and viruses for an even cleaner space.

  • Remove large dust particles, pet dander & household odors
  • Eliminate 99.97% of pollutants 0.3 μm and larger & filter air pollution of PM 2.5
  • Kill airborne bacteria and viruses w/ the UV-C light
  • Choose from 3 different speed settings
  • Use quietly at night thanks to Sleep Mode

Specs

  • Dimensions: 13"H x 6.8"L x 16.4"W
  • Power: AC 120V, 50Hz, 60W
  • CADR: 120+ cfm
  • Coverage area: up to 270 ft² / 25 m²
  • Noise level: 30 dB (low), 40 dB (medium), 50 dB (high)
  • UV light wavelength: 254 nm
  • Lamp life: approx. 20,000 hours
  • Certifications: ETL, California Air Resources Board
  • Ideal for medium and large rooms up to 270 ft² / 25 m²
  • CADR Rated 120+ CFM (AHAM standard)
  • Note: On average, the filter lasts 6 months, and is available for purchase (Search by: VA-EE004 air purifier); the air filter may need to be replaced sooner or later depending on the air quality in your area.

Includes

  • VAVA Purifier
  • 3-in-1 True HEPA Air Filter
  • User Guide

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jul 7 - Jul 10

Terms

  • Manufacturer's 12-month warranty