Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$29.99 $64.99 53% off
by VAVA
(51)
Add 1 Year Warranty - $6.99
Add 2 Year Warranty - $8.99

Description

Take the party wherever you go with the VAVA Voom20 Bluetooth Speaker. Engineered with two 8-watt drivers and two passive subwoofers, the Voom20 packs a powerful punch inside a compact package. An IPX5 splash-proof rating means you can take the Voom20 to the beach, by the pool, or anywhere else it might get splashed. And, with the ability to charge other USB devices, the Voom20 can keep your phone juiced when it starts running low.

  • Enjoy crisp Bluetooth 4.0 audio w/ powerful 8-watt drivers
  • Listen by the pool & at the beach w/ an IPX5 splash-proof rating
  • Pair w/ up to two devices at the same time
  • Charge other USB devices via the 5V/1A charging port
  • Listen for up to 8 hours at 80% power
  • Connect via Bluetooth, NFC, or aux cable

Specs

  • Dimensions: 7.6"H x 2.8"L x 2.4"W
  • 2 8 W drivers
  • 2 passive subwoofers
  • AptX audio coding
  • Bluetooth 4.0 connectivity
  • IPX5 splash proof rating
  • Battery life: 8 hours at 80% power
  • rechargeable 5,200 mAh lithium-ion battery
  • Supports USB charging via 5V/1A charging port
  • Pairs up to 2 devices at once

Compatibility

  • NFC
  • Bluetooth 4.0
  • 3.5mm AUX audio cable

Includes

  • VAVA Voom20 Bluetooth Portable Speaker
  • MicroUSB charging cable
  • 3.5mm audio cable
  • Travel pouch
  • User guide

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 4 - Aug 7

Terms

  • All sales final.