Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$42.95 $99.95 57% off
by Zeniick
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Description

Simplicity is the ultimate sophistication. All Zeniick Watches sport a classic look that is equally versatile. Each watch comes with 3 NATO style straps and is made with Seiko movement. Plus, these stylish timepieces are even waterproof up to 30 meters for added durability.

  • Accessorize any outfit w/ a sleek minimal design
  • Change your look w/ 3 interchangeable straps
  • Tell time w/ a quality Seiko movement

Specs

  • Case size: 40 mm
  • Case thickness: 11 mm
  • Strap width: 18 mm
  • Strap length: 240 mm
  • Case: gunmetal
  • Face: black
  • Dial details: Gunmetal hands
  • Straps: interchangeable NATO strap

Includes

  • Zeniick Watch & 3 Interchangeable Bands (Kit 1-Alpha)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 1 - Aug 4

Terms

  • Manufacturer's 30-day warranty included